Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread / L shaped_K-PML type - Plug
Bill of material
K-01PML BRASS
CNSORDERNO
Order number
K-01PML BRASS
ASSYNO
Assy No.
CA84798
S
Application
Rc 1/8
MT
Material
BRASS
M
Mass
43 g
L
33.5 mm
C
15 mm
H
30.5 mm
T
R 1/8
B
ΦB
5 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031